V5 Rockstar®
-
Ürün No.:1963200000Ambalaj birimi:10 PC
RJ45 plug, no tools required, Variant 5, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Ürün No.:1271250000Ambalaj birimi:10 PC
RJ45 plug, no tools required, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Ürün No.:1077300000Ambalaj birimi:10 PC
RJ45 plug, no tools required, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Ürün No.:1963110000Ambalaj birimi:10 PC
RJ45 crimp plug, Variant 5, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Ürün No.:1963460000Ambalaj birimi:10 PC
Flange RJ45, IP67, Variant 5, IDC, EIA/TIA 586 A, Cat.6<sub>A</sub> / Class E<sub>A</sub> (ISO/IEC 11801 2010)
-
Ürün No.:1963700000Ambalaj birimi:10 PC
Flange RJ45, IP67, Variant 5, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
-
Ürün No.:1963510000Ambalaj birimi:10 PC
Flange RJ45, IP67, Variant 5, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Ürün No.:1962540000Ambalaj birimi:10 PC
Empty enclosure, Plug housing, Variant 5 to IEC 61076-3-106, IP67
-
Ürün No.:1963530000Ambalaj birimi:10 PC
Empty enclosure, Flange-mounted housing, Variant 5 to IEC 61076-3-106, IP67