10x38 mm
Photovoltaic fuse holder for PV applications
- For usage in photovoltaic DC combiner boxes up to 1000V
- DIN- rail mounted
- For use with cylindrical fuse links from 1A up to 30A of 10x38mm gPV
-
Item No.:2827940000Packaging unit:10 PC
Photovoltaics, Fuse holder, 1000 V, 10x38, 1 String, Without LED
-
Item No.:2896940000Packaging unit:5 PC
Photovoltaics, Fuse holder, 1000 V, 10x38, 2 Strings, Without LED
-
Item No.:2827950000Packaging unit:10 empty
Photovoltaics, Fuse holder, 1000 V, 10x38, 1 String, with LED
-
Item No.:2896950000Packaging unit:5 PC
Photovoltaics, Fuse holder, 1000 V, 10x38, 2 Strings, with LED
-
Item No.:7940111904Packaging unit:1 PC
Photovoltaics, Fuse component, Fuse isolator, Plastic cover, 10x38, 1000 V
Added to Your Shopping Cart