LSF-SMD 5.00/180
PCB terminals with spring connection and direct PUSH IN technology. A milestone in connection technology.
Amazingly simple and simply amazing in practice:
- Connect and easily detach solid wires or wires with wire-end ferrules without using tools
- Processed automatically in the reflow or vapour phase
- Potentials and clamping points marked clearly by coloured push buttons
World-class design-in and processing phases, and suitable for a vast range of applications.PCB terminal for fully automatic assembly using reflow soldering (SMD), with PUSH IN wire connections. Conductor insertion and slider operation from the same direction (TOP).
- Solid & flexible conductors with wire-end ferrules need only to be inserted and they are ready.
- When connecting stranded wires without wire-end ferrules the actuating element is used to open the terminal point
- Intuitive handling – since the wire-entry area and handling area are clearly separated.
- Packaged in tape-on-reel
- Conductor outlet direction 180°
-
Ürün No.:1473560000Ambalaj birimi:235 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 2, 180°, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Ürün No.:1473580000Ambalaj birimi:180 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 180°, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Ürün No.:1473670000Ambalaj birimi:180 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 7, 180°, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Ürün No.:1473610000Ambalaj birimi:180 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 4, 180°, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Ürün No.:1473680000Ambalaj birimi:180 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 8, 180°, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Ürün No.:1473640000Ambalaj birimi:180 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 5, 180°, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape
-
Ürün No.:1473660000Ambalaj birimi:180 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 6, 180°, black, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Tape