B2CF 3.50/180ZE
The new generation of compact installations:
The established standard for connecting signals is leading the pack.
Maximum connection density in the smallest of spaces – the 2-row B2CF is the trend setter when connecting typical sensor cables of up to 1.5 mm² in the field. It bridges the gap between insufficient space and increased functionality.
The result is a connectivity solution for standard industrial cables in 1.75 pitch that is 30% smaller than a similar solution in 2.5 pitch – and which features 100% of the ruggedness found in the 3.5 mm pitch.
Compact and safe:
A reliable wire connection method: No servicing required with PUSH IN
Safe male header: Finger-touch safe
A reliable connection for use under extreme conditions: Release latch
Future-proof: Halogen-free insulation materials
Reliable labelling: Large pin marker
Safe installation: Convenient coding
The main advantages for your application:
Efficiency – the highest density of components on the circuit board.
Suitable for industrial use – minumum size with maximum strength.
Process-optimised – automatic assembly and reflow soldering; rapid connections.
Easy to use – secure attachment and wire connect with no tools required.
Application-oriented: easy labelling and reliable coding despite compact dimensions.
Miniaturisation is more than just greater functional density in a smaller space:
every millimetre of reduced size means less space requirements and also less installation costs for the customer.
-
Item No.:2730830000Packaging unit:84 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2730900000Packaging unit:72 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 14, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:3021310000Packaging unit:54 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:3021330000Packaging unit:48 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 20, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:3021340000Packaging unit:48 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 22, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:3021350000Packaging unit:42 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 24, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
-
Item No.:2054750000Packaging unit:24 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box