MF 5/...
We recommend to carry out a test with sample markers on the terminals used when using MultiFit for the first time.
- One marker, suitable for different makes of terminals.
- Ready-to-use markers with standard printing
- Blank markers for printing with the PrintJet CONNECT or Plotter
- Delivery of individually printed markers according to customer CAE data or specifications
- One marking system for all applications
For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.
-
Référence produit:1521010000Csomagolási egység:800 PC
MultiFit, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Phoenix, white
-
Tuotteen tunnus:1877690000Csomagolási egység:500 PC
MultiFit, Terminal marker, 5 x 4 mm, Pitch in mm (P): 4.00 Phoenix, white
-
Produkt-ID:1816250000Ambalaj birimi:500 PC
MultiFit, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Phoenix, white
-
Cikkszám:1816260000Csomagolási egység:500 PC
MultiFit, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Phoenix, white
-
Cikkszám:1877680000Csomagolási egység:320 PC
MultiFit, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Adels RKW, Phoenix, white
-
Cikkszám:1954050000Csomagolási egység:250 PC
MultiFit, Terminal marker, 5 x 10 mm, Pitch in mm (P): 10.00 Phoenix, white
-
N. articolo:1250090000Confezione:250 PC
MultiFit, Terminal marker, 5 x 12 mm, Pitch in mm (P): 5.00 Phoenix, white
-
N. articolo:1525840000Confezione:160 PC
MultiFit, Terminal marker, 5 x 3.5 mm, Pitch in mm (P): 3.50 Phoenix, To customer specification
-
N. articolo:1877670000Confezione:100 PC
MultiFit, Terminal marker, 5 x 4 mm, Pitch in mm (P): 4.00 Phoenix, To customer specification
-
N. articolo:1816320000Confezione:100 PC
MultiFit, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Phoenix, To customer specification
-
N. articolo:1816330000Confezione:100 PC
MultiFit, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Phoenix, To customer specification
-
Product ID:1877660000VPE:64 PC
MultiFit, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Adels RKW, Phoenix, To customer specification
-
Product ID:1038730000VPE:50 PC
MultiFit, Terminal marker, 5 x 10 mm, Pitch in mm (P): 5.00 Phoenix, To customer specification
-
Product ID:1250080000VPE:50 PC
MultiFit, Terminal marker, 5 x 12 mm, Pitch in mm (P): 4.00 Phoenix, To customer specification