Special print
KSW marking strips are used to identify multi-pole PCB plug-in connectors. Users can print them individually without being confined to a certain pitch.
- Smudge-proof labelling
- Strips 2.5 mm and 4 mm wide
- Simply stick on - finished
- Optimum adhesion
- PVC-free
-
Item No.:1629910000Packaging unit:1 PC
KSW, Terminal marker, 4 x 50 mm, Pitch in mm (P): 50.00 Weidmueller, white
-
Item No.:1629930000Packaging unit:1 PC
KSW, Terminal marker, 4 x 100 mm, Pitch in mm (P): 100.00 Weidmueller, white
-
Item No.:1629950000Packaging unit:1 PC
KSW, Terminal marker, 4 x 150 mm, Pitch in mm (P): 150.00 Weidmueller, white
Added to Your Shopping Cart