SFX 30/ 60 MM
Highly flexible: SFX
SFX markers are the preferred choice for labelling cables if you prefer the classic cable tie solution. Cables do not always run in a straight line.The material used in SFX markers addresses this fact with highly flexible polyurethane.The marker follows each curve of the cable and latches on with ease.
SFX markers are the preferred choice for labelling cables if you prefer the classic cable tie solution. Cables do not always run in a straight line.The material used in SFX markers addresses this fact with highly flexible polyurethane.The marker follows each curve of the cable and latches on with ease.
-
Item No.:2005360000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 -, 60 x 32 mm, white
-
Produkt ID:2005420000VPE:300 PC
SlimFix, Conductor and cable markers, 7 -, 60 x 32 mm, yellow
-
Item No.:2519130000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 -, 60 x 32 mm, red
-
Item No.:2519110000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 -, 60 x 32 mm, green
-
Item No.:2519140000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 -, 60 x 32 mm, blue
-
Item No.:2519120000Packaging unit:300 PC
SlimFix, Conductor and cable markers, 7 -, 60 x 32 mm, black
Added to Your Shopping Cart