TM 30 mm
Our extensive range of TM sleeves is suitable for all-purpose use. They cover a wide range of applications: from thin conductors to cables with large external diameters. This range offers printed inlay tags with maximum protection against outside influences. TM sleeves permit flexible installation.
- Optimum protection for printed inlay tags
- Wide range of applications for conductors and cables
- One tag type for all cross-sections
- TMX 30 for mounting with cable ties (width 4.6 mm)
-
Ürün No.:1874780000Ambalaj birimi:200 PC
TM, Socket x 9 mm, PVC, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Ürün No.:1874760000Ambalaj birimi:500 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 2 - 4 mm
-
Ürün No.:1874800000Ambalaj birimi:100 PC
TM, Socket x 18 mm, PVC, Colour: Transparent, Conductor O.D.: 14 - 22 mm
-
Ürün No.:1874790000Ambalaj birimi:200 PC
TM, Socket x 14 mm, PVC, Colour: Transparent, Conductor O.D.: 10 - 14 mm
-
Ürün No.:1874850000Ambalaj birimi:500 PC
TM, Socket x 4 mm, PVC, Colour: Transparent, Conductor O.D.: 1.5 - 2.5 mm
-
Ürün No.:1874770000Ambalaj birimi:200 PC
TM, Socket x 6 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 6 mm
Added to Your Shopping Cart