Twin wire end ferrules with plastic collar
- Polypropylene conical cable entry funnel
- Heat resistant up to 105°
For two conductors each 0.5 - 2 x 16.0 mm² (2 x AWG 20 - 2 x AWG 6)
Material E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
Nominal cross-section of conductor 0.34 mm²
Nominal cross-section of conductor 0.5 mm²
Nominal cross-section of conductor 0.75 mm²
Nominal cross-section of conductor 1.0 mm²
Nominal cross-section of conductor 1.5 mm²
Nominal cross-section of conductor 2.5 mm²
Nominal cross-section of conductor 4.0 mm²
Nominal cross-section of conductor 6.0 mm²
Nominal cross-section of conductor 10.0 mm²
Nominal cross-section of conductor 16.0 mm²
-
Ürün No.:1139070000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, Turquoise
-
ID výrobku:9004780000VPE:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
Ürün No.:9004440000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
Ürün No.:9037200000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, orange
-
Ürün No.:9037210000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, orange
-
Ürün No.:9037220000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, orange
-
Ürün No.:9037380000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
Ürün No.:9037390000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, white
-
Ürün No.:9037400000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, white
-
Ürün No.:9004900000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, white
-
Ürün No.:9018570000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, Light Blue
-
Ürün No.:9005140000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, Light Blue
-
Ürün No.:9018510000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
Ürün No.:9004770000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey
-
ID výrobku:9018520000Pakningsenhed:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, grey
-
N. articolo:9037620000패키징 단위:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, Light Blue
-
Ürün No.:9037240000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, white
-
Ürün No.:9037250000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 18 mm, white
-
Ürün No.:9037230000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, white
-
Ürün No.:9037420000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 13 mm, 10 mm, grey