Size 7
The small and slim HA series can be used wherever space is limited.
The wire connection level is designed for crimp contacts. The proven crimp connection method has been in standard use for decades.
Crimp contacts are not included in the scope of delivery of inserts.
The wire connection level is designed for crimp contacts. The proven crimp connection method has been in standard use for decades.
Crimp contacts are not included in the scope of delivery of inserts.
-
№ продукта:1876040000Упаковочная единица:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
№ продукта:1875620000Упаковочная единица:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
Added to Your Shopping Cart