Crimp connection
The small and thin HA series can be used wherever space is limited.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Number of poles: 10 - 48
Rated current: 16 / 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Number of poles: 10 - 48
Rated current: 16 / 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Tuotteen tunnus:1873860000패키징 단위:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, Crimp connection, Installation size: 2
-
Tuotteen tunnus:1873870000VPE:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Crimp connection, Installation size: 2
-
Tuotteen tunnus:1873880000VPE:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Tuotteen tunnus:1873890000VPE:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Tuotteen tunnus:1876040000VPE:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Tuotteen tunnus:1875620000VPE:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
Added to Your Shopping Cart