Size 10
The HDD series with machined crimp contacts is designed for high pole counts in tight spaces. Thanks to the smaller design, you can save installation space during without having to limit the number of poles.
The wire connection level is designed for crimp contacts. The proven crimp connection method has been in standard use for decades. Crimp contacts are not included in the scope of delivery of inserts.
The wire connection level is designed for crimp contacts. The proven crimp connection method has been in standard use for decades. Crimp contacts are not included in the scope of delivery of inserts.
-
Ürün No.:1651240000Ambalaj birimi:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Installation size: 6, 10
-
Ürün No.:1651260000Ambalaj birimi:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Installation size: 6, 10
Added to Your Shopping Cart