Crimp connection
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 24 - 216
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1651150000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3
-
Item No.:1651160000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3
-
Item No.:1651170000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4
-
Item No.:1651180000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4
-
Item No.:1651190000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1651200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1092130000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1651210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1651220000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1651240000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1651260000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1651280000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1651300000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8