Size 6
The HVE-series high-voltage inserts are equipped with two lagging contacts.
The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.
Number of poles: 8
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection
-
Item No.:1967240000Packaging unit:1 PC
HDC insert, Female, 830 V, 20 A, Number of poles: 8, Tension-clamp connection, Size: 6
-
Item No.:1967250000Packaging unit:1 PC
HDC insert, Male, 830 V, 20 A, Number of poles: 8, Tension-clamp connection, Size: 6
Added to Your Shopping Cart