Size 6
The HEE series features high-density contacts and is designed based on the established HE inserts.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 32
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1826800000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:1826790000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
Added to Your Shopping Cart