7-pole
The HQ series - big features in a compact design The electrical values speak for themselves. The standard HE crimp contacts can also be used here.
The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Pole count: 7 (+PE)
Rated current: 10 A
Rated voltage: 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Pole count: 7 (+PE)
Rated current: 10 A
Rated voltage: 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
-
Tuotteen tunnus:1003180000VPE:1 Darab
HDC-betét, Hüvely, 400 V, 10 A, Pólusszám: 7, Krimpelhető csatlakozás, Telepítési szerkezeti méret: 1
-
Tuotteen tunnus:1003190000VPE:1 Darab
HDC-betét, Dugó, 400 V, 10 A, Pólusszám: 7, Krimpelhető csatlakozás, Telepítési szerkezeti méret: 1
Added to Your Shopping Cart