HQ Series - 10A - 40A, 250V - 690V, 5 - 17 poles
The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Pole count: 5, 7, 8, 17, 4/2 (+PE)
Rated current: 10 A, 16 A, 40/10 A
Rated voltage: 250 / 400 / 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:3100760000Packaging unit:1 PC
HDC insert, 830 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1
-
Item No.:3100530000Packaging unit:1 PC
HDC insert, 400 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1
-
Item No.:3100750000Packaging unit:1 PC
HDC insert, 400 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1
-
Item No.:3100770000Packaging unit:1 PC
HDC insert, 830 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1
-
Item No.:1003200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1919980000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1919970000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:3103510000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3103500000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3103530000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:3103520000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:3103540000Packaging unit:1 PC
HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:3103550000Packaging unit:1 PC
HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:1912460000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1912440000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1003180000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1003190000Packaging unit:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1