Size HQ
The HQ series - big features in a compact design The electrical values speak for themselves.
The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Pole count: 8, 17, 4/2 (+PE)
Rated current: 10 A, 16 A, 40/10 A
Rated voltage: 250 / 400 / 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
The wire connection level is designed as a crimp contact The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Pole count: 8, 17, 4/2 (+PE)
Rated current: 10 A, 16 A, 40/10 A
Rated voltage: 250 / 400 / 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1003200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1919980000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1919970000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
Added to Your Shopping Cart