Axial Screw connection
The HQ series - big features in a compact design. The electrical characteristics speak for themselves. The wire connection level is designed for axial screw. This technology enables the conductor to be connected without special tools. A simple Allen key is sufficient.
-
Produkt ID:3100770000Pakningsenhed:1 PC
HDC insert, Female, 830 V, 40 A, Number of poles: 2, Axial screw connection, Installation size: 1
-
Produkt ID:3100530000Pakningsenhed:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 2, Axial screw connection, Installation size: 1
-
Produkt ID:3100750000Pakningsenhed:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 2, Axial screw connection, Installation size: 1
-
Produkt ID:3100760000Pakningsenhed:1 PC
HDC insert, Male, 830 V, 40 A, Number of poles: 2, Axial screw connection, Installation size: 1
Added to Your Shopping Cart