Size 1
The small and slim HA series can be used wherever space is limited.
The wire connection level is designed for screw connections.
Pole count: 3 - 4
Rated current: 16 A
Rated voltage: 400 V
Rated voltage acc. to UL/CSA: 600 V AC/DC
TOP screw connection
The wire connection level is designed for screw connections.
Pole count: 3 - 4
Rated current: 16 A
Rated voltage: 400 V
Rated voltage acc. to UL/CSA: 600 V AC/DC
TOP screw connection
-
Item No.:1498100000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:1498400000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
-
Item No.:1498200000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:1498300000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
Added to Your Shopping Cart