Size 8
								The HVE-series high-voltage inserts are equipped with two lagging contacts.
The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.
Number of poles: 12
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
						The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.
Number of poles: 12
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
- 
		Tuotteen tunnus:1967260000VPE:1 PCHDC insert, Female, 830 V, 20 A, Number of poles: 12, Tension-clamp connection, Installation size: 8 
- 
		Tuotteen tunnus:1967210000VPE:1 PCHDC insert, Male, 830 V, 20 A, Number of poles: 12, Tension-clamp connection, Installation size: 8 
            Added to Your Shopping Cart