Pin
-
Tuotteen tunnus:2706680150VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2706681000VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2706680500VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2706680300VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2050050500VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2050051000VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2050050150VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2050050300VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No