1-phase AC output
Switch high AC loads up to 30 A completely wear-free, reliable and noiseless.
- Load circuit 1-phase: 24…230 V AC / 20 A, 42…600 V AC / 30 A or 24…1000 V DC / 15 A
- Compact design with a width from 17.8 mm
- Optional version with integrated current monitoring allows the current monitoring
- Ready to use with integrated heat sink and mounting rail base for mounting on DIN rail TS35
- Short circuit protection with circuit breakers possible
- Output connections ring lug suitable
-
Item No.:2986890000Packaging unit:1 PC
Power Solid-State Relais, Rated control voltage: 3...32 V DC , Rated switching voltage: 24…230 V AC +10% -15%, Continuous current: 20 A
-
Item No.:2986900000Packaging unit:1 PC
Power Solid-State Relais, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
Added to Your Shopping Cart