Power
If currents above 10 A have to be switched, standard relays are subject to high wear and quickly reach the limits of their service life. Our power switches has been specially developed to control high AC loads. They are ideally suited for motors or heating elements up to 30 A and can be used in many other power applications.
Power solid-state relays (PSSR) up to 30 A
Our solid-state contactors are far superior to mechanical contactors. They achieve higher switching speeds and are more robust and durable. They switch ohmic and inductive loads silently, wear-free and reliably – even in dusty or chemically aggressive atmospheres. Our solid-state contactors are available for 1- and 3-phase mains.
Miniature contactors (PWR) up to 30 A
Conventional contactors are oversized for some power applications in which industrial relays wear quickly and only achieve a short service life. This is where our PWR miniature contactors are used. Thanks to switching currents of up to 30 A, a double-break contact and a significantly larger contact gap, they are able to switch industrial loads reliably.
-
Ürün No.:2986890000Ambalaj birimi:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3...32 V DC , Rated switching voltage: 24…230 V AC +10% -15%, Continuous current: 20 A
-
Ürün No.:2986900000Ambalaj birimi:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
-
Ürün No.:2986920000Ambalaj birimi:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
-
Ürün No.:2986930000Ambalaj birimi:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 4.5…32 V DC , Rated switching voltage: 20.4…1000 V DC (IEC), Continuous current: 15 A, Screw connection
-
Ürün No.:2986910000Ambalaj birimi:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 5…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 20 A
-
Ürün No.:1219470000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 30 A, Screw connection, Test button available: No
-
Ürün No.:1219480000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 30 A, Screw connection, Test button available: No
-
Ürün No.:1219520000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 30 A, Screw connection, Test button available: No
-
Ürün No.:1219130000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 30 A, Screw connection, Test button available: No
-
Ürün No.:1219140000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 30 A, Screw connection, Test button available: No
-
Ürün No.:1219150000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 380 V AC, Continuous current: 30 A, Screw connection, Test button available: No
-
Ürün No.:1219540000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 25 A, Screw connection, Test button available: No
-
Ürün No.:1219550000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 25 A, Screw connection, Test button available: No
-
Ürün No.:1219560000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 25 A, Screw connection, Test button available: No
-
Ürün No.:1219570000Ambalaj birimi:10 PC
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 25 A, Screw connection, Test button available: No
-
ID výrobku:1219160000Obalová jednotka:10 PC
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 25 A, Screw connection, Test button available: No
-
ID výrobku:1219180000Obalová jednotka:10 PC
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 25 A, Screw connection, Test button available: No
-
ID výrobku:1219190000Obalová jednotka:10 PC
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 25 A, Screw connection, Test button available: No