Size 8
The option of separating cables in Zone 2 that comply with the following approvals ATEX: T II 3G Ex ec IIC T6 Gc or IECEx: Ex ec IIC T6 Gc simplifies installation, service and enables better preparation. The approved connectors offered here must always be used complete with the corresponding approved housings and inserts and may only be disconnected without load.
-
Produkt ID:3116690000Pakningsenhed:1 PC
HDC insert, Female, 1500 V, Number of poles: 48, Crimp connection, Installation size: 8
-
Produkt ID:3116670000Pakningsenhed:1 PC
HDC insert, Male, 1500 V, Number of poles: 48, Crimp connection, Installation size: 8
-
Produkt ID:3116680000Pakningsenhed:1 PC
HDC insert, Female, 1000 V, Number of poles: 56, Crimp connection, Installation size: 8
-
Référence produit:3116660000VPE:1 PC
HDC insert, Male, 1000 V, Number of poles: 56, Crimp connection, Installation size: 8
Added to Your Shopping Cart