High current terminal blocks
-
Référence produit:1739620000패키징 단위:10 PC
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, dark beige
-
Produkt ID:1739630000Pakningsenhed:10 PC
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, blue
-
Produkt ID:1830760000Pakningsenhed:10 PC
Feed-through terminal, Tension-clamp connection, 35 mm², 800 V, 125 A, orange
-
Produkt ID:1739650000Pakningsenhed:10 PC
PE terminal, Tension-clamp connection, 35 mm², 4200 A (35 mm²), Green/yellow
-
Produkt ID:2551510000Pakningsenhed:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2551520000Pakningsenhed:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Produkt ID:1020500000Pakningsenhed:40 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Produkt ID:1010500000Pakningsenhed:25 PC
PE terminal, Screw connection, Green/yellow, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
-
Produkt ID:2663250000Pakningsenhed:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Produkt ID:1820840000Pakningsenhed:10 PC
Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Produkt ID:1846040000Pakningsenhed:10 PC
PE terminal, Screw connection, Green/yellow, 50 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Produkt ID:1820550000Pakningsenhed:5 PC
Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2
-
Produkt ID:2552130000Pakningsenhed:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2552180000Pakningsenhed:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2551550000Pakningsenhed:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Produkt ID:2728700000Pakningsenhed:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, dark beige
-
Produkt ID:2728710000Pakningsenhed:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, blue
-
Produkt ID:2728780000Pakningsenhed:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, blue
-
Produkt ID:2728720000Pakningsenhed:5 PC
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, black/yellow