Properties
Version | Cutting tools, Circular cable cutter |
Order No. | 9202040000 |
Type | KT 45 R |
GTIN (EAN) | 4032248482160 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 290 mm |
Width (inches) | 11.417 inch |
Net weight | 737.9 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Front cable cutter up to 45 mm outer diameter |
Version | One-hand mechanical |
45 mm | |
Aluminium sector cable | 4 x 70 SE |
Copper cable - flexible, max. | 400 mm² |
Copper cable - flexible, max. (AWG) | 800 kcmil |
Copper cable - flexible, max. (kcmil) | 800 kcmil |
Copper cable - solid, max. (AWG) | 600 kcmil |
Copper cable - stranded, max. | 300 mm² |
Copper cable - stranded, max. (kcmil) | 600 kcmil |
Copper sector cable | 3 x 70 SM |
Data / telephone / control cable, max. Ø | 45 mm |
Stranded aluminium cable, max (mm²) | 400 mm² |
Stranded aluminium cable, max. (kcmil) | 800 kcmil |
Stranded aluminium cable, max. diameter | 45 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66807) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9202040000) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101165) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |