Properties
Version | VG S (standard stainless steel cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, Stainless steel 1.4305 (303) |
Order No. | 1009750000 |
Type | VG 9-SS 68 KB 4-8 |
GTIN (EAN) | 4032248714476 |
Qty. | 50 items |
Height | 23 mm |
Height (inches) | 0.906 inch |
Length | 29 mm |
Length (inches) | 1.142 inch |
Net weight | 17 g |
Operating temperature | -40 °C...100 °C |
AF size | 17 mm |
AF size 1 | 17 mm |
AF size 2 | 17 mm |
Cable glands |
PG
PG 9 |
External thread | PG 9 |
Halogen | Yes |
Length of thread | 6 mm |
Material | Stainless steel 1.4305 (303) |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 8 mm |
Outer cable diameter, min. | 4 mm |
Pitch of thread | 1.41 mm |
Protection class (UL) | Type 4X |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Seal insert | CR |
Sealing | NBR |
Tightening torque | 4 Nm |
Torque for cap nut, max. | 6.5 Nm |
Torque for cap nut, min. | 5.5 Nm |
Torque for connecting adapter, max. | 4.5 Nm |
Torque for connecting adapter, min. | 3.5 Nm |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard stainless steel cable gland made from 1.405 (303) stainless steel - DoC DE PS2480 210608 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250921) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70003) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1009750000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1009750000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1009750000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:1719450000Packaging unit:100 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, PG 9, Polyethylene
-
Item No.:1719550000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 9, Neoprene
-
Item No.:1694080000Packaging unit:100 PC
SKMU MS (brass locknut), Locknut, PG 9, 2.8 mm, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated