Properties
Version | Limit value monitoring, Input : 0-20 mA, 0-10 V, Output : 2 x relays |
Order No. | 8543820000 |
Type | WAS5 DC/ALARM |
GTIN (EAN) | 4032248181230 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.12.2023 |
Alternative product | [7940045760](~/p/7940045760) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 110.1 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...55 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
SIL in compliance with IEC 61508 | None |
MTTF | 369 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | c2a21576-d875-4548-ae68-5e7f85ddf0c7 |
Input current | 0(4)...20 mA |
Input resistance, current | ≤ 110 Ω |
Input resistance, voltage | ≥ 100 kΩ |
Input voltage | 0...10 V |
Number of inputs | 1 |
Alarm function |
configurable
High or low alarm Hysteresis 5% / 10% |
Continuous current | 3 A |
Hysteresis | 1...10 % (independent for channel 1 and channel 2) |
Max. switching voltage, AC | 250 V |
Status indicator | LED green ON: OK, LED red ON: alarm (per channel) |
Switching thresholds | 1...90 % (independently for channel 1 and channel 2) |
Type |
2 CO contacts
Open or closed-circuit principle |
Accuracy | Repeat accuracy: max. ± 0.3% of measuring range end value (10 V/ 20 mA) |
Configuration |
DIP switch
Potentiometer |
Galvanic isolation | 3-way isolator |
Power consumption | Typ.: 1 W both relays picked up |
Protection degree | IP20 |
Rail | TS 35 |
Temperature coefficient | ≤ 500 ppm/K |
Voltage supply | 24 V DC ± 25 % |
EMC standards | EN 61000-4-2, -3, -4, -5, -6 |
Galvanic isolation | 3-way isolator |
Impulse withstand voltage | 4 kV |
Insulation voltage | 2 kVeff / 5 s |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Type of connection | Screw connection |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35812) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206147) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8543820000) |
Product Change Notification | [20220218 Technical change - WAVE series’ signal conditioners WS WZ](https://mdcop.weidmueller.com/mediadelivery/asset/900_252007) |
User Documentation | [Device description -- instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35789) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 9.0 | EC002654 |
ECLASS 9.0 | 27-21-01-22 |
ECLASS 9.1 | 27-21-01-22 |
ECLASS 10.0 | 27-21-01-22 |
ECLASS 11.0 | 27-21-01-22 |
ECLASS 12.0 | 27-21-01-22 |
ECLASS 13.0 | 27-21-01-22 |
ECLASS 14.0 | 27-21-01-22 |
Long specification |
Limit-value monitoring component for DC- current-/ voltage standard signals with relay output Add-on housing for TS35 rail mounting Secure isolation EN 50178, 3-way Isolation up to 4 kV Type WAS5 DC/Alarm |
Short specification |
Limit-value monitoring component for DC- current/voltage standard signals with relay output |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white