WS 8/8
								WS/ DEK
MultiMark terminal markers use an innovative composite material made from two components. The hard base contour of the marker snaps securely into the connector. The elastic surface finish makes the marker easy to mount. This specially punched material enables the strips to be stretched to accommodate the slight variations in spacing that tend to add up, especially with long terminal blocks. Another advantage: the excellent printability of the surface material guarantees durable and wear-resistant labelling. A print resolution of 300 dpi also produces a very legible script.
Your benefits with MultiMark
						MultiMark terminal markers use an innovative composite material made from two components. The hard base contour of the marker snaps securely into the connector. The elastic surface finish makes the marker easy to mount. This specially punched material enables the strips to be stretched to accommodate the slight variations in spacing that tend to add up, especially with long terminal blocks. Another advantage: the excellent printability of the surface material guarantees durable and wear-resistant labelling. A print resolution of 300 dpi also produces a very legible script.
Your benefits with MultiMark
• Firm hold and durable printing
 • Continuous strips save installation time
 • Easy mounting thanks to an innovative composite material
 • Large label field for optimal legibility
 • High flexibility thanks to manufacturer independence
- 
		Tuotteen tunnus:2007170000VPE:500 PCWS, Terminal marker, 8 x 8 mm, Weidmueller, white 
- 
		Tuotteen tunnus:2448930000VPE:500 PCWS, Terminal marker, 8 x 8.1 mm, Weidmueller, white 
- 
		Tuotteen tunnus:2619830000VPE:5000 PCWS, Terminal marker, 8 x 8 mm, Weidmueller, white 
            Added to Your Shopping Cart