Ethernet-APL
- Ethernet-APL compliant
- Space and weight saving design
- Cost-effective alternative to RJ45 and M12 connections
- Available with PUSH IN, SNAP IN, clamping yoke or tension spring connection
- Suitable for THT and THR soldering processes
- 10 Mbit/s communication for long ranges (1000m) according to IEEE 802.3cg-2019
- PoDL remote power supply according to IEEE 802.3bu
- Ethernet-APL is suitable for all IIoT devices and tailored for the process industry
-
Tuotteen tunnus:8000094097VPE:114 PC
PCB plug-in connector, female plug, Pitch in mm (P): 5.00 mm, Number of poles: 3, 180°, Box
-
Tuotteen tunnus:2872550000VPE:72 PC
PCB plug-in connector, female plug, 5.00 mm, Number of poles: 3, 180°, Clamping yoke connection, Conductor cross-section (rated connection), max.: 4 mm², Box
-
Tuotteen tunnus:2873480000VPE:90 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, coloured, PUSH IN with push button, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Tuotteen tunnus:2873470000VPE:90 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, tinned, orange, coloured, PUSH IN with push button, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Tuotteen tunnus:2873500000VPE:500 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Tuotteen tunnus:2873490000VPE:500 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, tinned, orange, Clamping yoke connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Tuotteen tunnus:2875050000VPE:46 PC
Printed circuit board terminals, 3.81 mm, Number of poles: 3, 135°, Solder pin length (l): 3.5 mm, tinned, black, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Tube
-
Tuotteen tunnus:2875090000VPE:39 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 135°, Solder pin length (l): 1.5 mm, tinned, black, PUSH IN with push button, Conductor cross-section (rated connection), max.: 1.5 mm², Tube
-
Tuotteen tunnus:2903230000VPE:25 PC
Shield clamp, Accessories, Screw flange, Number of poles: 1, zinc plated, Silver grey, Box