BasicLine series B PoE
Features of BasicLine series B Power-over-Ethernet unmanaged switches
- Variants with 4 or 8 IEEE 802.3af/at/bt compliant PoE ports (up to 60 watt power output per PoE port) up to 144 watt total power budget
- Integrated DC/DC converter for providing PoE voltage to PDs over the entire PSE input voltage range from 12 to 57 V DC
- Models supporting Gigabit Ethernet including Jumbo Frame support for applications with high demand on bandwidth and latency
- Optimized DIN-rail clip as well as PUSH IN Connectors for fast and easy installation
- Suitable for use in any environment thanks to a large number of certifications
- Reliable operation due to redundant voltage inputs, fault relay and LED diagnostics
-
Ürün No.:2908200000Ambalaj birimi:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 1x RJ45, 4x RJ45 PoE++, IP30, -40 °C...75 °C
-
Ürün No.:2908210000Ambalaj birimi:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 1x RJ45, 4x RJ45 PoE++, IP30, -40 °C...75 °C
-
Ürün No.:2908220000Ambalaj birimi:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 8x RJ45 PoE++, IP30, -40 °C...75 °C
-
Ürün No.:2908230000Ambalaj birimi:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 8x RJ45 PoE++, IP30, -40 °C...75 °C
Added to Your Shopping Cart