Female plug – PUSH IN spring connection
The established standard for connecting signals is leading the pack. Maximum connection density in the smallest of spaces – the 2-row B2CF is the trend setter when connecting typical sensor cables of up to 1.5 mm² in the field. It bridges the gap between insufficient space and increased functionality.
The result is a connectivity solution for standard industrial cables in 1.75 pitch that is 30% smaller than a similar solution in 2.5 pitch – and which features 100% of the ruggedness found in the 3.5 mm pitch.
Compact and safe:
A reliable wire connection method:No servicing required with PUSH IN
Safe male header:Finger-touch safe
A reliable connection for use under extreme conditions:Release latch
Future-proof:Halogen-free insulation materials
Reliable labelling:Large pin marker
Safe installation:Convenient coding
The main advantages for your application:
Efficiency – the highest density of components on the circuit board.
Suitable for industrial use – minumum size with maximum strength.
Process-optimised – automatic assembly and reflow soldering; rapid connections.
Easy to use – secure attachment and wire connect with no tools required.
Application-oriented: easy labelling and reliable coding despite compact dimensions.
Miniaturisation is more than just greater functional density in a smaller space:
every millimetre of reduced size means less space requirements and also less installation costs for the customer.
- 
		Item No.:1277270000Packaging unit:215 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277280000Packaging unit:145 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 6, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277290000Packaging unit:132 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 8, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277310000Packaging unit:102 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277320000Packaging unit:84 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277330000Packaging unit:72 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 14, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277340000Packaging unit:66 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 16, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277350000Packaging unit:54 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277360000Packaging unit:48 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 20, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277370000Packaging unit:48 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 22, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277380000Packaging unit:42 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 24, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277390000Packaging unit:36 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 26, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277410000Packaging unit:36 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 28, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277420000Packaging unit:30 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277430000Packaging unit:30 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 32, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277440000Packaging unit:30 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 34, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:1277450000Packaging unit:24 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:2556130000Packaging unit:24 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 38, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:2558420000Packaging unit:24 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 40, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box 
- 
		Item No.:2558430000Packaging unit:18 PCPCB plug-in connector, female plug, 3.50 mm, Number of poles: 42, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box