B2CF 3.50/180
Two-row female plug with PUSH IN spring connection
- Simply insert the prepared wire - and you're done
- Intuitive to use because
- the wire-entry area and handling area are clearly separated
- Integrated push-buttons for opening the terminal point
- High component density because of low heights
- Optional: locking and releasing require no tools when using Weidmüller's
release latch (LR) or release lever (LH)
-
Tuotteen tunnus:1277270000VPE:215 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277280000VPE:145 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 6, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Product ID:1277290000Упаковочная единица:132 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 8, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277310000VPE:102 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277320000VPE:84 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277330000VPE:72 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 14, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277340000VPE:66 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 16, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277350000VPE:54 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277360000VPE:48 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 20, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277370000VPE:48 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 22, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277380000VPE:42 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 24, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277390000VPE:36 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 26, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277410000VPE:36 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 28, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277420000VPE:30 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277430000VPE:30 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 32, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277440000VPE:30 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 34, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:1277450000VPE:24 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:2556130000VPE:24 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 38, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:2558420000VPE:24 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 40, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box
-
Tuotteen tunnus:2558430000VPE:18 PC
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 42, 180°, PUSH IN with push button, Clamping range, max. : 1.5 mm², Box