Metric
-
Ürün No.:1188880000Ambalaj birimi:12 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Stainless steel 1.4404
-
Ürün No.:1188840000Ambalaj birimi:24 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Single-wire armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Stainless steel 1.4404
-
Ürün No.:1188850000Ambalaj birimi:24 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Stainless steel 1.4404
-
Ürün No.:1188870000Ambalaj birimi:12 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 20 - OD max. 27.5 mm, ID min. 13.50 - ID max. 20.00 mm, Stainless steel 1.4404
-
Ürün No.:1188890000Ambalaj birimi:4 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Stainless steel 1.4404
-
Ürün No.:1188910000Ambalaj birimi:4 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 45.55 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Stainless steel 1.4404
-
Ürün No.:1188860000Ambalaj birimi:24 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Stainless steel 1.4404
-
Ürün No.:1188900000Ambalaj birimi:4 PC
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Stainless steel 1.4404