Cross-connections
-
Tuotteen tunnus:1604270000VPE:50 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 2, Pitch in mm (P): 14.10, Insulated: Yes, Width: 6.1 mm
-
Tuotteen tunnus:1604280000VPE:50 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, Width: 14.1 mm
-
Tuotteen tunnus:0307300000VPE:20 PC
Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 15.4 mm
-
Tuotteen tunnus:1897190000VPE:50 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 10, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Tuotteen tunnus:1897110000VPE:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Tuotteen tunnus:1897130000VPE:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Tuotteen tunnus:1897090000VPE:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 10, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Tuotteen tunnus:1897010000VPE:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Tuotteen tunnus:1897030000VPE:100 PC
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, Width: 2 mm
-
Tuotteen tunnus:1319260000VPE:20 PC
Cross-connector (terminal), when screwed in, orange, 32 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 11 mm
-
Item No.:0358460000VPE:20 PC
Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 15.4 mm
-
Produkt-ID:0329300000包装单位:20 PC
Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 3, Pitch in mm (P): 12.00, Insulated: Yes, Width: 22 mm
-
Tuotteen tunnus:0307400000VPE:20 PC
Cross-connector (terminal), when screwed in, beige, 41 A, Number of poles: 4, Pitch in mm (P): 12.00, Insulated: Yes, Width: 30 mm
-
Tuotteen tunnus:1670360000VPE:20 PC
Cross-connector (terminal), when screwed in, beige, 57 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: Yes, Width: 15.4 mm
-
Tuotteen tunnus:1604330000VPE:20 PC
Cross-connector (terminal), Plugged, orange, 41 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: Yes, Width: 77.3 mm
-
Tuotteen tunnus:1604300000VPE:50 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, Width: 22 mm
-
Tuotteen tunnus:1604320000VPE:50 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 29.9 mm
-
Tuotteen tunnus:2702230000VPE:40 PC
Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 6, Pitch in mm (P): 8.00, Insulated: Yes, Width: 42.3 mm
-
-