M12 male - M12 socket with LED
-
Produkt ID:2812720060Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 0.6 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812721000Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 10 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812720300Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812720500Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812720100Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812720150Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1.5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812720200Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812720250Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2.5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812720800Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 8 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812610500Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812610800Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 8 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812610300Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 3 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812610060Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 0.6 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812610200Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812610250Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2.5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812610100Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812610150Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1.5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812611000Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 10 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Produkt ID:2812570100Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1 m, pin, straight - socket, straight, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: Yes
-
Produkt ID:2812570500Pakningsenhed:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 5 m, pin, straight - socket, straight, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: Yes