5-pole, A-coded
-
Product ID:2812700300VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812702000VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 20 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812700060VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812700250VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812700200VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812700800VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 8 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812702500VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 25 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812700500VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812701500VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 15 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812700100VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812701000VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2812700150VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No