PUR halogen-free black (U)
Our developers have focused specifically on this issue and designed a host of different M8 and M12 sensor-actuator cables so you are bound to find the solution you need for your application.
Our sensor cables come with 360° shielding which provides protection against electromagnetic interference.
Is there something you have not managed to find or you feel needs explanation? Talk to us!
-
Produkt ID:1906600030Pakningsenhed:1 PC
Sensor/actuator line, M8, Number of poles : 3, 0.3 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR
-
Produkt ID:1906600500Pakningsenhed:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1906601000Pakningsenhed:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 10 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1906600300Pakningsenhed:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1906600150Pakningsenhed:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Produkt ID:1906601500Pakningsenhed:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 15 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No