straight on straight
-
Tuotteen tunnus:2812801000VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812800060VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812800250VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812800200VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812800100VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812800300VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812800500VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812800150VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2812800800VPE:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 8 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No