2.5 mm² (AWG 14) - Pitch 5.00-5.08 mm - LMZF 5

The compact installation terminal for the standard wire cross-section size of 2.5mm².
Tension clamp connection with a 135° outlet direction, in variable pitch: 5.00 - 5.08 mm (1 part with 2 pitches).

Rated data:

  • 24A at 40°C / 630V (IEC) or 15A / 300V (UL)
  • 0.13 - 2.5 mm² (IEC) / 26 - 14 AWG (UL)
  • Flammability class according to UL 94: V0

Application benefits:

  • Temperature resistant: long-term resistance up to 120°C provided by high-performance Wemid insulation material
  • Adaptable: simple pitch adaptation from 5.00 to 5.08 mm (0.200 inch)
  • Convenient: optional lever for simple opening of terminal point
2.5 mm² (AWG 14) - Pitch 5.00-5.08 mm - LMZF 5