Universal range
Machinery and plant engineering is full of challenges. One of these challenges is the selection of suitable relay products. A wide range of highly flexible modules are needed here that can satisfy a variety of different requirements.
As a full-range supplier in the field of relay modules, we provide you with a broad, varied and high-quality relay portfolio with products from the TERMSERIES-compact, TERMSERIES and D-SERIES. In addition, we offer KITs for signal isolation, amplification and multiplication. They are distinguished by particularly high reliability and durability and are available in various designs. In addition to our products, we offer you a wide range of comprehensive services and guidelines. This also includes our services for data support as well as for the digital availability of product data, with which we make your entire planning cycle easier.
Our relay modules are used in automation technology as well as in many other areas and industries for galvanic isolation. They are available with different types of contact such as NO contact, NC contact and CO contact and, due to their functional excellence, they provide measurable cost reductions for storage, installation and operation.
-
Ürün No.:2773770000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12...60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773860000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2774030000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773890000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773970000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773800000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773830000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773880000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2774050000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773960000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773990000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773820000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773850000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 2, x 1 CO Contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773780000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, 1 NO contacts, NO contact AgNi, Rated control voltage: 12...60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773870000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, 1 NO contacts, NO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2774040000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Produkt ID:2773920000VPE:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773980000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773810000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Ürün No.:2773840000Ambalaj birimi:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No