IP54 kink protection and concentric strain relief
In addition to the extensive range of enclosures, Weidmüller offers a variety of cable glands for a wide range of applications.
The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure.
Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.
The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure.
Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.
-
Produkt ID:1778480000Pakningsenhed:25 PC
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 25, 7 mm, OD min. 9 - OD max. 19 mm, IP65, Brass, nickel-plated
-
Produkt ID:1778490000Pakningsenhed:25 PC
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 32, 8 mm, OD min. 17 - OD max. 27 mm, IP65, Brass, nickel-plated
-
Produkt ID:1778500000Pakningsenhed:10 PC
VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, M 40, 8 mm, OD min. 23 - OD max. 33 mm, IP65, Brass, nickel-plated
Added to Your Shopping Cart