supplied loose in polybag
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.5 – 10.0 mm² (AWG 20-7)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
-
-
-
Product ID:9204240000VPE:500 ks
vodič a dutinka, standard, 10 mm, 9 mm, Světle modrá, Bílá
-
-
Product ID:9202830000VPE:500 ks
vodič a dutinka, Dvojitá koncovka, 15 mm, 12 mm, Šedá
-
Product ID:9018550000VPE:500 ks
vodič a dutinka, standard, 10 mm, 8 mm, Světle modrá
-
Product ID:9202820000VPE:500 ks
vodič a dutinka, Dvojitá koncovka, 15 mm, 12 mm, Bílá
-
Product ID:9202840000VPE:500 ks
vodič a dutinka, Dvojitá koncovka, 15 mm, 12 mm, Světle modrá
Added to Your Shopping Cart