Conductor nom. cross-section 1.5mm²
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.14 – 150 mm² (AWG 26-300 MCM)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
-
Item No.:1476330000Packaging unit:100 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:1476270000Packaging unit:100 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9019150000Packaging unit:500 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, black
-
Item No.:9019130000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, black
-
-
-
Item No.:9019140000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, black
-
Item No.:9019120000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
-
Item No.:2528580000Packaging unit:4200 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9005890000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:2528620000Packaging unit:4200 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:1476050000Packaging unit:5000 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, red
-
Item No.:2604700000Packaging unit:4200 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, red
-
Item No.:2604710000Packaging unit:4200 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, black
-
Item No.:9005840000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:1476100000Packaging unit:5000 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, black
-
Item No.:9028370000Packaging unit:5000 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, green
-
Item No.:9004340000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9021960000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black