FireWire connectors
IEEE 1394a - FireWire sockets and field-ttachable plugs – flexible data connections
FireWire socket connectors from Weidmüller offer fast data transfers and easy on-site adjustment - ideal for industrial applications
Features and Benefits:
FireWire socket connectors from Weidmüller offer fast data transfers and easy on-site adjustment - ideal for industrial applications
Features and Benefits:
- Robust and durable: Designed for demandingenvironments with stable locking
- EMC protection: Reliable protection against interference for clean data transmission
- Hot plug & play: Devices can be connected during operation and are recognized
- Fast and lossless transmission up to 400 Mbit/s
- Integrated power supply (8 to 33 V DC, 1.5 A, max. 48 W)
- Easy assembly without special tools on site, with solder cup connection on the field-assembly connector
-
Ürün No.:3116000000Ambalaj birimi:1500 PC
, PCB plug-in connector, FireWire 400, female header, 400 Mbps, THT/THR solder connection, 90°, Plugging cycles: , Number of poles: 6, LCP, Gold over nickel, Tray (manual assembly)
-
Ürün No.:3116220000Ambalaj birimi:1000 PC
, PCB plug-in connector, FireWire 400, female header, 400 Mbps, THT/THR solder connection, 90°, Plugging cycles: , Number of poles: 6, LCP, Gold over nickel, Tray (manual assembly)
-
Ürün No.:3116230000Ambalaj birimi:1 PC
, PCB plug-in connector, 400 Mbps, Plugging cycles: , Number of poles: 6, AgNi flash gold-plated
Added to Your Shopping Cart