Instrument transformer wiring
-
Product ID:2710070000VPE:50 PC
Test-disconnect terminal, Hybrid connection, 6 mm², 500 V, 30 A, dark beige
-
-
Product ID:2710090000VPE:50 PC
Measuring transformer disconnect terminal, Screw connection, 500, 30, 2
-
Product ID:2710100000VPE:50 PC
PE terminal, Screw connection, Green/yellow, 6 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Product ID:2710110000VPE:50 PC
Test-disconnect terminal, Hybrid connection, 6 mm², 500 V, 30 A, dark beige
-
-
Product ID:2762280000VPE:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Product ID:2762290000VPE:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Product ID:2740030000VPE:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 50 V, 30 A, black
-
Product ID:2740010000VPE:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, blue
-
-
Tuotteen tunnus:2740060000VPE:50 PC
Measuring transformer disconnect terminal, Screw connection, 500, 30, 2
-
Produkt-ID:2740020000VPE:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, Light Grey
-
Product ID:2740040000VPE:50 PC
Measuring transformer disconnect terminal, Screw connection, 500, 30, 2
-
Product ID:2985580000VPE:50 PC
Measuring transformer disconnect terminal, Screw connection, 500, 30, 2
-
Product ID:2740050000VPE:50 PC
Measuring transformer disconnect terminal, Screw connection, 500, 30, 2
-
Product ID:2926550000VPE:50 PC
Measuring transformer disconnect terminal, Screw connection, 500, 30, 2
-
Product ID:2926540000VPE:50 PC
Measuring transformer disconnect terminal, Screw connection, 500, 30, 2
-
Product ID:2792420000VPE:50 PC
Test-disconnect terminal, PUSH IN, 6 mm², 50 V, 30 A, dark beige
-