Size 6
For the screw connection, the wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring (with the exception of size 1).
Number of poles: 16
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
Number of poles: 16
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
-
Item No.:1207700000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1207500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
Added to Your Shopping Cart