HE Series - 16A, 500V, 6 - 48 poles
With the HE series, the user is free to choose the wire connection method. In addition to the proven tension-clamp connection, we can also deliver with a screw or crimp connection.
Weidmüller is also the first manufacturer to supply this series with the Quick Termination and PUSH IN wire connection.
You can choose the connection method that you need.
Pole count: 6–48
Rated current: 16 A
Rated voltage: 500 V
Rated voltage acc. to UL/CSA: 600 V AC/DC
-
Item No.:1201000000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3
-
Item No.:1200400000Packaging unit:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3
-
Item No.:1204300000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 4
-
Item No.:1204400000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 4
-
Item No.:1207900000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1208000000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1211600000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1211500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1216700000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1216500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1226400000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1226600000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1200000000Packaging unit:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, Screw connection, Size: 3
-
Item No.:1200200000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, Screw connection, Size: 3
-
Item No.:1203900000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Item No.:1204100000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Item No.:1207700000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1207500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1211100000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1713600000Packaging unit:5 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8