Screw connection
Number of poles: 6 - 48
Rated current: 16 / 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
-
Item No.:1200200000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, Screw connection, Size: 3
-
Item No.:1200000000Packaging unit:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, Screw connection, Size: 3
-
Item No.:1204100000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Item No.:1203900000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Item No.:1207700000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1207500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1211300000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1211100000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1713600000Packaging unit:5 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1216100000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1215700000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Screw connection, Size: 6
-
Item No.:1221200000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8
-
Item No.:1220800000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8